Product groups
Centring pins for aligning hole
K0858

Centring pins for aligning hole

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened.
Toleranced diameter ground.
Note:Form A
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Accessory:Subplates K0806.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0858_Datasheet_32680_Centring_pins_for_aligning_hole--en 282 kB

Drawings

Centring pins for aligning hole

Item selection/filter

Order No.

FormDD1GLL1CADAcc.PriceOrder
K0858.2520A25 g620M67535 on request
K0858.3020A30 h620M68545 on request
K0858.3025A30 h625M68545 on request
K0858.30201B30h620M87535 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33