Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black oxidised.
Seating face inductively hardened and ground.
Note:The rest pads can be used both as a stable and precise support and as a stop.
The pin form of the rest pad also allows it to be used with components with constricted support points.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1105 Rest pads pin form, internal thread 127 kB

Drawings

Rest pads pin form, internal thread

Item selection/filter

Order No.D

D1EHH1PSWCADAcc.PriceOrder
K1105.2060420M6411208,5610 on request
K1105.2060430M64113013,5910 on request
K1105.2080430M8414,430131013 on request
K1105.2080440M8414,440181413 on request
K1105.2080630M8614,430131013 on request
K1105.2080640M8614,440181413 on request
K1105.2100630M1061930121017 on request
K1105.2100650M1061950251517 on request
K1105.2100830M1081930121017 on request
K1105.2100850M1081950251517 on request
K1105.2120640M12621,240181219 on request
K1105.2120660M12621,260281819 on request
K1105.2120840M12821,240181219 on request
K1105.2120860M12821,260281819 on request