Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black oxidised.
Seating face inductively hardened and ground.
Note:The rest pads can be used both as a stable and precise support and as a stop.
The pin form of the rest pad also allows it to be used with components with constricted support points.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1105 Rest pads pin form, external thread 120 kB

Drawings

Rest pads pin form, external thread

Item selection/filter

Order No.BD

D1EHH1SWCADAcc.PriceOrder
K1105.10604208M6411201010 on request
K1105.10604308M6411301510 on request
K1105.108043010M8414,4301513 on request
K1105.108044010M8414,4402013 on request
K1105.108063010M8614,4301513 on request
K1105.108064010M8614,4402013 on request
K1105.110063014M10619301517 on request
K1105.110065014M10619502517 on request
K1105.110083014M10819301517 on request
K1105.110085014M10819502517 on request
K1105.112064014M12621,2402019 on request
K1105.112066014M12621,2603019 on request
K1105.112084014M12821,2402019 on request
K1105.112086014M12821,2603019 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33