Product groups
Locating pins with ball-end Form A
K0350

Locating pins with ball-end Form A

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350 Locating pins with ball-end Form A 247 kB

Drawings (total overview)

Locating pins with ball-end Form A

Locating pins with ball end Form A, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form A, internal thread one side in blind hole

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0350.05tool steel1555652M2,54,5R 1Blind hole on request
K0350.06tool steel1666862M35R 1Blind hole on request
K0350.08tool steel18881082M36R 2Blind hole on request
K0350.10tool steel110101013102,5M36R 2,5Blind hole on request
K0350.12tool steel112121215123M48R 3Blind hole on request
K0350.14tool steel114141417143,5M48R 3,5Blind hole on request
K0350.16tool steel116161620164M510R 4Blind hole on request
K0350.20tool steel120202025205M510R 5Blind hole on request
K0350.25tool steel125252525256M510R 6Blind hole on request
K0350.30tool steel130303030308M612R 8Blind hole on request
K0350.40tool steel1404040404010M612R 10Blind hole on request
K0350.50tool steel1505050505012M612R 12Blind hole on request
K0350.505stainless steel1555652M2,54,5R 1Blind hole on request
K0350.506stainless steel1666862M35R 1Blind hole on request
K0350.508stainless steel18881082M36R 2Blind hole on request
K0350.510stainless steel110101013102,5M36R 2,5Blind hole on request
K0350.512stainless steel112121215123M48R 3Blind hole on request
K0350.514stainless steel114141417143,5M48R 3,5Blind hole on request
K0350.516stainless steel116161620164M510R 4Blind hole on request
K0350.520stainless steel120202025205M510R 5Blind hole on request

Locating pins with ball end Form A, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form A, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0350.1002tool steel210101013102,5M36R 2,5Blind hole on request
K0350.1202tool steel212121215123M48R 3Blind hole on request
K0350.1402tool steel214141417143,5M48R 3,5Blind hole on request
K0350.1602tool steel216161620164M510R 4Blind hole on request
K0350.2002tool steel220202025205M510R 5Blind hole on request
K0350.2502tool steel225252525256M510R 6Blind hole on request
K0350.3002tool steel230303030308M612R 8Blind hole on request
K0350.4002tool steel2404040404010M612R 10Blind hole on request
K0350.5002tool steel2505050505012M612R 12Blind hole on request
K0350.51002stainless steel210101013102,5M36R 2,5Blind hole on request
K0350.51202stainless steel212121215123M48R 3Blind hole on request
K0350.51402stainless steel214141417143,5M48R 3,5Blind hole on request
K0350.51602stainless steel216161620164M510R 4Blind hole on request
K0350.52002stainless steel220202025205M510R 5Blind hole on request

Locating pins with ball end Form A, internal thread both sides in through hole

More information

Drawings

Locating pins with ball end Form A, internal thread both sides in through hole

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0350.0502tool steel3555652M2,54,5R 1Through hole on request
K0350.0602tool steel3666862M35R 1Through hole on request
K0350.0802tool steel38881082M36R 2Through hole on request
K0350.50502stainless steel3555652M2,54,5R 1Through hole on request
K0350.50602stainless steel3666862M35R 1Through hole on request
K0350.50802stainless steel38881082M36R 2Through hole on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33