Product groups
Clamp stops adjustable for slot profiles
K1214

Clamp stops adjustable for slot profiles

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Other metal components steel.
Plastic components PA6.
Version:Body natural tone anodised.
Other metal components trivalent blue passivated.
Note:Sliding stop for profile systems type B, type I, and DIN 650 T-slots. Locked by turning the star grip. Sprung threaded pin ensures smooth sliding without tilting the slot key when loosened.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1214 Clamp stops adjustable for slot profiles 317 kB

Drawings

Clamp stops adjustable for slot profiles

Item selection/filter

Order No.D

D1D2HH1LCADAcc.PriceOrder
K1214.06404040M63260407 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33