Product groups
Indexing plungers, steel or stainless steel with plastic cam lever and locknut
K1584_B

Indexing plungers, steel or stainless steel with plastic cam...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin ground, bright.

Handle black grey RAL7021 or traffic red RAL3020.
Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages:Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request:Special versions.Accessory:Spacer rings K0665.
Positioning bushes for indexing plunger K1290.
Mounting brackets K0638.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1584_B Indexing plungers, steel or stainless steel with plastic cam lever and locknut 272 kB

Drawings

Indexing plungers, steel or stainless steel with plastic cam lever and locknut

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2L3SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1584.9105steelblackB31,741,717,912,95M10x15391771513171,3512 on request
K1584.9206steelblackB31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.9308steelblackB55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.9410steelblackB53,467,826,919,410M20x1,51062,928122522302,81534 on request
K1584.9105154steeltraffic red RAL 3020B31,741,717,912,95M10x15391771513171,3512 on request
K1584.9206154steeltraffic red RAL 3020B31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.9308154steeltraffic red RAL 3020B55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.9410154steeltraffic red RAL 3020B53,467,826,919,410M20x1,51062,928122522302,81534 on request
K1584.19105stainless steelblackB31,741,717,912,95M10x15391771513171,3512 on request
K1584.19206stainless steelblackB31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.19308stainless steelblackB55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.19410stainless steelblackB53,467,826,919,410M20x1,51062,928122522302,81534 on request
K1584.19105154stainless steeltraffic red RAL 3020B31,741,717,912,95M10x15391771513171,3512 on request
K1584.19206154stainless steeltraffic red RAL 3020B31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.19308154stainless steeltraffic red RAL 3020B55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.19410154stainless steeltraffic red RAL 3020B53,467,826,919,410M20x1,51062,928122522302,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33