Product groups
Indexing plungers, steel or stainless steel with plastic T-grip. no locknut
K1124_A

Indexing plungers, steel or stainless steel with plastic T-grip....

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin hardened:
Indexing pin steel.
Threaded sleeve steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

T-grip black grey or traffic red RAL3020 thermoplastic.

Version:Steel version:
indexing pin hardened, ground and black oxidised.
Threaded sleeve black oxidised

Stainless steel version:
indexing pin hardened, ground and bright.
Threaded sleeve bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1124_A Indexing plungers, steel or stainless steel with plastic T-grip 143 kB

Drawings

Indexing plungers, steel or stainless steel with plastic T-grip. no locknut

Item selection/filter

Order No.Main
material
Component
colour
FormABDD1LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1124.5206steelblack grey RAL 7021A5015,56M12x1,558208176141,8614 on request
K1124.5308steelblack grey RAL 7021A60188M16x1,5772610238192,31535 on request
K1124.5410steelblack grey RAL 7021A721910M20x1,58428122510222,81534 on request
K1124.520684steeltraffic red RAL 3020A5015,56M12x1,558208176141,8614 on request
K1124.530884steeltraffic red RAL 3020A60188M16x1,5772610238192,31535 on request
K1124.541084steeltraffic red RAL 3020A721910M20x1,58428122510222,81534 on request
K1124.05206stainless steelblack grey RAL 7021A5015,56M12x1,558208176141,8614 on request
K1124.05308stainless steelblack grey RAL 7021A60188M16x1,5772610238192,31535 on request
K1124.05410stainless steelblack grey RAL 7021A721910M20x1,58428122510222,81534 on request
K1124.0520684stainless steeltraffic red RAL 3020A5015,56M12x1,558208176141,8614 on request
K1124.0530884stainless steeltraffic red RAL 3020A60188M16x1,5772610238192,31535 on request
K1124.0541084stainless steeltraffic red RAL 3020A721910M20x1,58428122510222,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33