Product groups
Threaded hoist pin, self-locking, steel with rotating shackle
K2156

Threaded hoist pin, self-locking, steel with rotating shackle

go back

Item description/product images

DescriptionMaterial:

Pin carbon steel, tempered.
Shackle carbon steel, tempered.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.

Version:Pin manganese phosphated.
Shackle manganese phosphated.
Threaded element precipitation hardened.
Push button orange anodised.
Note:Threaded hoist pins are used as a quick and simple lifting element with a swivelling and rotating shackle.
The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.

The swivelling and rotating shackle always aligns itself in the direction of pull when lifting, without the pin rotating. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.

The prerequisite for use is a precision tapped hole in a material with the appropriate strength.

Detailed operating instructions are enclosed with each threaded hoist pin.

Corrosion protected.

TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range:max. +250 °C.
Thread size M24: From 150 °C linear decrease in load capacity by 23%.
Assembly:Installing:
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.

Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2156 Threaded hoist pin, self-locking, steel with rotating shackle 314 kB

Drawings

Threaded hoist pin, self-locking, steel with rotating shackle

Item selection/filter

Order No.D1

D2D4D5D6L1L2L3L4L5L6L7L8L9L10Tightening
torque
max. Nm
F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
K2156.08M86,6233,538201217,825,754,942,54668123,738822,10,90,8 on request
K2156.10M108,3533,53820142025,754,942,54668123,7381023,91,51,5 on request
K2156.12M1210,0733,53820172425,754,942,54668123,7381226,22,52,3 on request
K2156.16M1613,833,53820172425,754,942,54668123,7381228,44,54,2 on request
K2156.20M2017,25505935223036,573,755,670102167,55917316,67,75,0 on request
K2156.24M2420,750593527364279,255,670102173592232311,18,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33