Product groups
Lifting pins self-locking, stainless steel
K1919

Lifting pins self-locking, stainless steel

go back

Item description/product images

DescriptionMaterial:

Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Push button aluminium.

Version:Pin hardened.Note:Lifting pins are used as quick and easy hoisting elements with a pivoting shackle.
The balls are unlocked by pressing the push button.
Release the button to lock the balls.
- Corrosion protected and weather resistant.
– High-strength, hardened pin, making it extremely resilient.
– TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range:max. +250 °C.Accessory:Receiver bushes K1921/K1922.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1919 Lifting pins self-locking, stainless steel 263 kB

Drawings

Lifting pins self-locking, stainless steel

Item selection/filter

Order No.D1

D2D5L1L2L3L4L5L6L7L8X
min.
X
max.
Receiving
hole
H11
F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
K1919.12108X1089,3521,5108,7525,73627304987,51,5581,51,20,5  on request
K1919.12108X1589,3521,5158,7525,73627304987,51,51081,51,20,5  on request
K1919.12108X2589,3521,5258,7525,73627304987,51,51581,51,20,5  on request
K1919.12108X3589,3521,5358,7525,73627304987,51,51581,51,20,5  on request
K1919.12110X151011,721,51510,225,73627304987,51,510102,72,42,1  on request
K1919.12110X251011,721,52510,225,73627304987,51,510102,72,42,1  on request
K1919.12110X351011,721,53510,225,73627304987,51,510102,72,42,1  on request
K1919.12110X501011,721,55010,225,73627304987,51,510102,72,42,1  on request
K1919.12112X151214,221,5151125,73627304987,51,510123,53,22,8  on request
K1919.12112X251214,221,5251125,73627304987,51,515123,53,22,8  on request
K1919.12112X351214,221,5351125,73627304987,51,515123,53,22,8  on request
K1919.12112X501214,221,5501125,73627304987,51,515123,53,22,8  on request
K1919.12516X251618,6252515,13144,527304992,81,515164,84,54,1  on request
K1919.12516X501618,6255015,13144,527304992,81,535164,84,54,1  on request
K1919.12516X751618,6257515,13144,527304992,81,540164,84,54,1  on request
K1919.13020X502024,5305019,736,55232,636561141,52520108,56,5  on request
K1919.13020X752024,5307519,736,55232,636561141,53020108,56,5  on request