Product groups

Item description/product images

DescriptionMaterial:Steel.Version:D formNote:Shackles and bolts may vary in colour.
Paint may cause the thread to be stiff.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1059 D-Shackles 212 kB

Drawings

D-Shackles

Item selection/filter

Order No.

BB1D
max.
S
min.
K min.

H1InchesPermissible
load
kg
CADAcc.PriceOrder
K1059.00500081226226824,61/4500 on request
K1059.007501013,52925,589,527,25/16750 on request
K1059.010001116,83628,59,51132,53/81000 on request
K1059.0150012194031,51112,537,67/161500 on request
K1059.020001620,6473512,515,540,71/22000 on request
K1059.0325019275947,515,519505/83250 on request
K1059.047502231,87054192259,53/44750 on request
K1059.065002536,680602225717/86500 on request
K1059.0850028439366,52528,580,518500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33