Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Bow form.Note:Shackles and bolts may vary in colour.
Paint may cause the thread to be stiff.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1058 Bow shackles 215 kB

Drawings

Bow shackles

Item selection/filter

Order No.

BB1SKH1InchesPermissible
load
kg
CADAcc.PriceOrder
K1058.005000819,8126,4828,71/4500 on request
K1058.007501021,3137,99,5315/16750 on request
K1058.010001126,216,89,61136,53/81000 on request
K1058.015001229,51911,212,7437/161500 on request
K1058.02000163320,612,716481/22000 on request
K1058.032501942271619605/83250 on request
K1058.04750225131,81922,2713/44750 on request
K1058.06500255836,62225,4847/86500 on request
K1058.085002868432528,59518500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33