Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Nut with a large collar. Ideal together with a hammer-head screw.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1030 Hexagon nuts with flange 176 kB

Drawings

Hexagon nuts with flange

Item selection/filter

Order No.TypeSlot
width
DD1

HSWCADAcc.PriceOrder
K1030.08B10M821813 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33