Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1028_Datasheet_32644_T-nuts--en 295 kB

Drawings

T-nuts

Item selection/filter

Order No.TypeSlot
width
BD

H1H2L1NCADAcc.PriceOrder
K1028.0604010B65,7M43,2111,55,7 on request
K1028.0804015B87,7M44,51,5167,7 on request
K1028.0805015B87,7M54,51,5167,7 on request
K1028.0806015B87,7M64,51,5167,7 on request
K1028.1005017-109,7M55,81,5199,7 on request
K1028.1005030B109,7M55,83199,7 on request
K1028.1006017-109,7M65,81,5199,7 on request
K1028.1006030B109,7M65,83199,7 on request
K1028.1008017-109,7M85,81,5199,7 on request
K1028.1008030B109,7M85,83199,7 on request
K1028.1004030B109,7M45,83199,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33