Product groups

Item description/product images

DescriptionMaterial:

High carbon steel or stainless steel 1.4305.

Note:These blank nuts are used to make nuts for T-slots with all sorts of thread sizes cost-effectively.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0378 T-slot keys steel or stainless steel 159 kB

Drawings

T-slot keys steel or stainless steel

Item selection/filter

Order No.Main
material
Slot
width
BB1HH1LCADAcc.PriceOrder
K0378.06QT steel6105,68410 on request
K0378.08QT steel8137,610613 on request
K0378.10QT steel10159,612615 on request
K0378.12QT steel121811,514718 on request
K0378.14QT steel142213,516822 on request
K0378.16QT steel162515,618925 on request
K0378.18QT steel182817,5201028 on request
K0378.20QT steel203219,6241232 on request
K0378.22QT steel223521,6281435 on request
K0378.24QT steel244023,6321640 on request
K0378.28QT steel284427,6361844 on request
K0378.36QT steel365435,5442254 on request
K0378.42QT steel426541,6522665 on request
K0378.808stainless steel8137,610613 on request
K0378.810stainless steel10159,612615 on request
K0378.812stainless steel121811,514718 on request
K0378.814stainless steel142213,516822 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33