Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered to 10.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1911 Nuts for T-slots long 108 kB
 Grades 39,9 kB

Drawings

Nuts for T-slots long

Item selection/filter

Order No.Slot
width
BB1D

HH1LCADAcc.PriceOrder
K1911.0810159,7M812630 on request
K1911.10121811,7M1014736 on request
K1911.12142213,7M1216844 on request
K1911.14162515,7M1418950 on request
K1911.16182817,7M16201056 on request
K1911.18203219,7M18241264 on request
K1911.20223521,7M20281470 on request
K1911.24284427,7M24361888 on request
K1911.30365435,6M304422108 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33