Product groups
Handwheels disc, aluminium, with fixed cylinder grip
K0161_MFG

Handwheels disc, aluminium, with fixed cylinder grip

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Black, powder-coated.
Wheel rim turned.
On request:Hubs with square socket.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0161_MFG Handwheels disc, aluminium, with fixed cylinder grip 300 kB

Drawings

Handwheels disc, aluminium, with fixed cylinder grip
Handwheels disc, aluminium, with fixed cylinder grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Fixed
cylinder
grip
CADAcc.PriceOrder
K0161.21080X10reamed hole8010H7261631--ø18 x M6 x 40 on request
K0161.21080X12reamed hole8012H7261631--ø18 x M6 x 40 on request
K0161.21100X10reamed hole10010H7311734--ø18 x M6 x 40 on request
K0161.21100X12reamed hole10012H7311734--ø18 x M6 x 40 on request
K0161.21125X12reamed hole12512H7301837--ø21 x M8 x 50 on request
K0161.21125X14reamed hole12514H7301837--ø21 x M8 x 50 on request
K0161.21140X14reamed hole14014H7341934--ø21 x M8 x 50 on request
K0161.21140X15reamed hole14015H7341934--ø21 x M8 x 50 on request
K0161.21160X15reamed hole16015H7402040--ø26 x M10 x 80 on request
K0161.21160X16reamed hole16016H7402040--ø26 x M10 x 80 on request
K0161.21200X18reamed hole20018H7502446--ø26 x M10 x 80 on request
K0161.21200X20reamed hole20020H7502446--ø26 x M10 x 80 on request
K0161.21250X22reamed hole25022H7502849--ø28 x M12 x 90 on request
K0161.21250X24reamed hole25024H7502849--ø28 x M12 x 90 on request
K0161.31080X10reamed hole with slot8010H7261631311,4ø18 x M6 x 40 on request
K0161.31080X12reamed hole with slot8012H7261631413,8ø18 x M6 x 40 on request
K0161.31100X10reamed hole with slot10010H7311734311,4ø18 x M6 x 40 on request
K0161.31100X12reamed hole with slot10012H7311734413,8ø18 x M6 x 40 on request
K0161.31125X12reamed hole with slot12512H7301837413,8ø21 x M8 x 50 on request
K0161.31125X14reamed hole with slot12514H7301837516,3ø21 x M8 x 50 on request
K0161.31140X14reamed hole with slot14014H7341934516,3ø21 x M8 x 50 on request
K0161.31140X15reamed hole with slot14015H7341934517,3ø21 x M8 x 50 on request
K0161.31160X15reamed hole with slot16015H7402040517,3ø26 x M10 x 80 on request
K0161.31160X16reamed hole with slot16016H7402040518,3ø26 x M10 x 80 on request
K0161.31200X18reamed hole with slot20018H7502446620,8ø26 x M10 x 80 on request
K0161.31200X20reamed hole with slot20020H7502446622,8ø26 x M10 x 80 on request
K0161.31250X22reamed hole with slot25022H7502849624,8ø28 x M12 x 90 on request
K0161.31250X24reamed hole with slot25024H7502849827,3ø28 x M12 x 90 on request