Product groups
Taper grips, revolving, plastic (thermoset), threaded insert steel or stainless steel
K1201

Taper grips, revolving, plastic (thermoset), threaded insert...

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Centre pin electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.Note:Cylindrical grips can be screwed onto our handwheels, crank handles etc.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1201 Conical grips revolving 112 kB

Drawings

Taper grips, revolving, plastic (thermoset), threaded insert steel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Component
material
DD1D4LL1L2SWCADAcc.PriceOrder
K1201.0618steelM618151140,5163 on request
K1201.0823steelM823191365,5244 on request
K1201.1028steelM1028221490,5325 on request
K1201.10618stainless steelM618151140,5163 on request
K1201.10823stainless steelM823191365,5244 on request
K1201.11028stainless steelM1028221490,5325 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33