Product groups
Magnetic sensors, passive sensors, miniature design IO link interface
K1658

Magnetic sensors, passive sensors, miniature design IO link...

go back

Item description/product images

DescriptionMaterial:Housing aluminium.
Cable sheath PUR.
Version:Compact sensor and connector design.
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
Note:Works with magnetic tapes K1663.
The reading distance between the sensor and tape must be 0.1 to 2 mm.
The operating voltage and current for the sensor are supplied from the downstream electronics.
System accuracy, repeat accuracy, and travel speed depend on the downstream electronics.
Plug-in connection at position indicators K1657.
Technical data:- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range:- Ambient temperature 0…60°C
- Storage temperature -10…70°C
Assembly:Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Accessory:Position indicators K1657.
Magnetic tapes K1663.
Note:Relative humidity 100%. Dewing is permissible (sensor head).Drawing reference:
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1658 Magnetic sensors, passive sensors, miniature design IO link interface 296 kB

Drawings

Magnetic sensors, passive sensors, miniature design IO link interface
Magnetic sensors, passive sensors, miniature design IO link interface

Item selection/filter

Order No.H

LPfor Art. No.CADAcc.PriceOrder
K1658.0100011526,71000K1657.1531 / K1657.1651 on request
K1658.0200011526,72000K1657.1531 / K1657.1651 on request