Product groups
Cylindrical grips revolving, stainless steel
K1000

Cylindrical grips revolving, stainless steel

go back

Item description/product images

DescriptionMaterial:

Axis and revolving grip stainless steel 1.4305.
Snap ring stainless steel 1.4310.

Version:Bright.Assembly:Screw in using hexagon socket in axis.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1000 Cylindrical grips revolving stainless steel 124 kB

Drawings

Cylindrical grips revolving, stainless steel

Item selection/filter

Order No.

DD1D2LL1SWCADAcc.PriceOrder
K1000.105M51612,58603 on request
K1000.206M62016,59723 on request
K1000.308M82521,512903 on request