Product groups
Disc handwheels, aluminium, without grip, Form E with reamed hole
K1520_E

Disc handwheels, aluminium, without grip, Form E with reamed hole

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1520_E Disc handwheels, aluminium, without grip, Form E with reamed hole 977 kB

Drawings

Disc handwheels, aluminium, without grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HCADAcc.PriceOrder
K1520.080101blackEwith reamed hole801026162916,6 on request
K1520.080121blackEwith reamed hole801226162916,6 on request
K1520.100101blackEwith reamed hole1001028173317,5 on request
K1520.100121blackEwith reamed hole1001228173317,5 on request
K1520.125121blackEwith reamed hole1251231183618,3 on request
K1520.125141blackEwith reamed hole1251431183618,3 on request
K1520.080102silverEwith reamed hole801026162916,6 on request
K1520.080122silverEwith reamed hole801226162916,6 on request
K1520.100102silverEwith reamed hole1001028173317,5 on request
K1520.100122silverEwith reamed hole1001228173317,5 on request
K1520.125122silverEwith reamed hole1251231183618,3 on request
K1520.125142silverEwith reamed hole1251431183618,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33