Product groups
Crank handles with revolving cylinder grip, locating hole without slot
K0659_PBON

Crank handles with revolving cylinder grip, locating hole...

go back

Item description/product images

DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0659_PBON Crank handles with revolving cylinder grip, locating hole without slot 396 kB

Drawings

Crank handles with revolving cylinder grip, locating hole without slot

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0659.3108reamed holewithout transverse holesteel80248-85,849,128,513-10412,7 on request
K0659.3110reamed holewithout transverse holesteel802410-85,849,128,513-10412,7 on request
K0659.3210reamed holewithout transverse holesteel1002910-107,161,435,513-12915,7 on request
K0659.3212reamed holewithout transverse holesteel1002912-107,161,435,513-12915,7 on request
K0659.3312reamed holewithout transverse holesteel1253612-139,582,54418,5-16119,5 on request
K0659.3314reamed holewithout transverse holesteel1253614-139,582,54418,5-16119,5 on request
K0659.31086reamed holewith transverse boresteel80248M685,849,128,5137,510412,7 on request
K0659.31106reamed holewith transverse boresteel802410M685,849,128,5137,510412,7 on request
K0659.32106reamed holewith transverse boresteel1002910M6107,161,435,5137,512915,7 on request
K0659.32126reamed holewith transverse boresteel1002912M6107,161,435,5137,512915,7 on request
K0659.33126reamed holewith transverse boresteel1253612M6139,582,54418,57,516119,5 on request
K0659.33146reamed holewith transverse boresteel1253614M6139,582,54418,57,516119,5 on request
K0659.03108reamed holewithout transverse holestainless steel80248-85,849,128,513-10412,7 on request
K0659.03110reamed holewithout transverse holestainless steel802410-85,849,128,513-10412,7 on request
K0659.03210reamed holewithout transverse holestainless steel1002910-107,161,435,513-12915,7 on request
K0659.03212reamed holewithout transverse holestainless steel1002912-107,161,435,513-12915,7 on request
K0659.03312reamed holewithout transverse holestainless steel1253612-139,582,54418,5-16119,5 on request
K0659.03314reamed holewithout transverse holestainless steel1253614-139,582,54418,5-16119,5 on request
K0659.031086reamed holewith transverse borestainless steel80248M685,849,128,5137,510412,7 on request
K0659.031106reamed holewith transverse borestainless steel802410M685,849,128,5137,510412,7 on request
K0659.032106reamed holewith transverse borestainless steel1002910M6107,161,435,5137,512915,7 on request
K0659.032126reamed holewith transverse borestainless steel1002912M6107,161,435,5137,512915,7 on request
K0659.033126reamed holewith transverse borestainless steel1253612M6139,582,54418,57,516119,5 on request
K0659.033146reamed holewith transverse borestainless steel1253614M6139,582,54418,57,516119,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33