Product groups
Crank handles stainless steel with fold-away grip and square socket
K2076_IV

Crank handles stainless steel with fold-away grip and square...

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2076_IV Crank handles stainless steel with fold-away grip and square socket 206 kB

Drawings

Crank handles stainless steel with fold-away grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2076.2110square socketwithout transverse hole802416-89492213,4-10010 on request
K2076.2212square socketwithout transverse hole1002820-10859,52616-12412 on request
K2076.2314square socketwithout transverse hole1253026-140832815,8-15314 on request
K2076.2417square socketwithout transverse hole1603426-144833219,6-19017 on request
K2076.21106square socketwith transverse bore802416M689492213,47,510010 on request
K2076.22126square socketwith transverse bore1002820M610859,526167,512412 on request
K2076.23146square socketwith transverse bore1253026M6140832815,87,515314 on request
K2076.24176square socketwith transverse bore1603426M6144833219,67,519017 on request