Product groups
Crank handles aluminium with fold-away grip and reamed hole
K0997_PB

Crank handles aluminium with fold-away grip and reamed hole

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0997_PB Crank handles aluminium with fold-away grip and reamed hole 228 kB

Drawings

Crank handles aluminium with fold-away grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0997.1110reamed holewithout transverse hole80241016-89492213,4-100 on request
K0997.1212reamed holewithout transverse hole100281220-10859,52616-124 on request
K0997.1314reamed holewithout transverse hole125301425-140832815,8-153 on request
K0997.1417reamed holewithout transverse hole160341725-144833219,6-190 on request
K0997.11106reamed holefold-down80241016M689492213,47,5100 on request
K0997.12126reamed holefold-down100281220M6107,959,426167,5124 on request
K0997.13146reamed holefold-down125301426M6140,583,52815,87,5153 on request
K0997.14176reamed holefold-down160341726M6144,583,53219,67,5190 on request