Product groups
Swing clamps pneumatic, Form B
K1815_B

Swing clamps pneumatic, Form B

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Double-acting piston rod stainless steel.
Version:Body black anodised.Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request:Proximitiy switch.Accessory:- Clamping arm K1816
- Adapter K1817
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1815_B Swing clamps pneumatic, Form B 294 kB

Drawings

Swing clamps pneumatic, Form B

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A4A5BDD1D2D3D4D5CADAcc.PriceOrder
K1815.1201swivel to the rightB2048813362011,53012M85,5M6M55,5 on request
K1815.2201swivel to the leftB2048813362011,53012M85,5M6M55,5 on request
Order No.HH1H2H3H4H5H6Travel
S
LS1S2TT1F1
N
CADAcc.PriceOrder
K1815.120180125741744,52422274612154,52080 on request
K1815.220180125741744,52422274612154,52080 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33