Product groups
Swing clamp pneumatic screw-on with flange
K1818

Swing clamp pneumatic screw-on with flange

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body silver anodised.
Piston hard chrome-plated
Note:Screw-in pneumatic swing clamps with flange find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.
The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture. The compressed air port for the swing clamp is in the flange.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.

The screw-in swing clamp with flange can be fastened from above or below using a DIN 70852 slotted round nut. Another option is to fasten the swing clamp to the fixture from above using four cap screws.

The swing clamp must only be operated using lubricated air.

The fastening holes in the flange have the same dimensions as those in the threaded flange K1820.

The screw and the lock washer for fastening the clamping, which is available as an accessory, are supplied.

Clamping arm and slotted round nut are not supplied.
Accessory:K1816 Clamping arm for swing clamp.
DIN 70852 slotted round nut.
Drawing reference:
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1818 Swing clamp pneumatic screw-on with flange 317 kB

Drawings

Swing clamp pneumatic screw-on with flange

Item selection/filter

Order No.SizeVersion 2Form definitionA

A1A2A3BB1B2DD1D2D3D4CADAcc.PriceOrder
K1818.11212screw-on with flangeswivel to the right353918,751032,52342,5M25x1,5M584,5M5 on request
K1818.11616screw-on with flangeswivel to the right414523123626,547M30x1,5M584,5M5 on request
K1818.12020screw-on with flangeswivel to the right485427,5144130,554M35x1,5M8125,5M5 on request
K1818.12525screw-on with flangeswivel to the right50562523503766M40X1,5M8145,5M5 on request
K1818.13232screw-on with flangeswivel to the right60693023604580M50X1,5M8166,5G1/8 on request
K1818.14040screw-on with flangeswivel to the right707937,526655087M55X1,5M8166,5G1/8 on request
K1818.15050screw-on with flangeswivel to the right809042,5327558100M65X1,5M10208,5G1/8 on request
K1818.16363screw-on with flangeswivel to the right9010045,5359070118M80X1,5M10208,5G1/8 on request
K1818.21212screw-on with flangeswivel to the left353918,751032,52342,5M25x1,5M584,5M5 on request
K1818.21616screw-on with flangeswivel to the left414523123626,547M30x1,5M584,5M5 on request
K1818.22020screw-on with flangeswivel to the left485427,5144130,554M35x1,5M8125,5M5 on request
K1818.22525screw-on with flangeswivel to the left50562523503766M40X1,5M8145,5M5 on request
K1818.23232screw-on with flangeswivel to the left60693023604580M50X1,5M8166,5G1/8 on request
K1818.24040screw-on with flangeswivel to the left707937,526655087M55X1,5M8166,5G1/8 on request
K1818.25050screw-on with flangeswivel to the left809042,5327558100M65X1,5M10208,5G1/8 on request
K1818.26363screw-on with flangeswivel to the left9010045,5359070118M80X1,5M10208,5G1/8 on request
Order No.H

H1H2H3H4H5H6H7Travel
S
S1S2F1
N
CADAcc.PriceOrder
K1818.11275104,65225181171217,698,640 on request
K1818.11675104,55225181171217,598,590 on request
K1818.12090,5133,565,125,420101016271215120 on request
K1818.125921346230251511,516261313210 on request
K1818.1321031507330251310,519281414370 on request
K1818.1401031527330251310,519301416650 on request
K1818.1501101678030251110,5253216161020 on request
K1818.1631101658030251110,5253016141720 on request
K1818.21275104,65225181171217,698,640 on request
K1818.21675104,55225181171217,598,590 on request
K1818.22090,5133,565,125,420101016271215120 on request
K1818.225921346230251511,516261313210 on request
K1818.2321031507330251310,519281414370 on request
K1818.2401031527330251310,519301416650 on request
K1818.2501101678030251110,5253216161020 on request
K1818.2631101658030251110,5253016141720 on request