Product groups
Clamping armfor swing clamp
K1816

Clamping arm for swing clamp

go back

Item description/product images

DescriptionMaterial:High-strength aluminium alloyVersion:Coated with hart-coat®Note:Hard wearing surface, repels welding particles.
Suitable for pneumatic swing clamp K1815, in respective sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1816 Clamping armfor swing clamp 147 kB

Drawings

Clamping armfor swing clamp

Item selection/filter

Order No.

SizeAA1BDD1D2D3HLTT1CADAcc.PriceOrder
K1816.12123541285,59M4124555 on request
K1816.16164141285,59M4125145 on request
K1816.202048616128,514M6166486 on request
K1816.25255061614914M6166666 on request
K1816.32326092016914M8198179 on request
K1816.40407092016914M8199079 on request
K1816.5050801025201117M1225105910 on request
K1816.6363901025201117M1225115910 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33