Product groups
Tension levers for rotary lever clamps
K1857

Tension levers for rotary lever clamps

go back

Item description/product images

DescriptionProduct description:The tension lever can be used for the hydraulic rotary lever clamp K1856 or the pneumatic rotary lever clamp K1870. The "standard" tension lever or the "blank" tension lever can be selected. The "standard" tension lever is finish machined and can be mounted directly. The "blank" tension lever can be individually machined to suit. The blank lever is made from unhardened steel for easier machining. After the individual contour has been machined, the tension levers must be annealed and hardened before mounting to prevent deformation of the levers during use. Material:Standard and blank steel.Version:Standard hardened.
Blank not hardened.
Note:By positioning the rotary lever clamp correctly, workpiece tolerances can be optimally compensated for despite the short clamping lever.

The clamping elements must be checked regularly for dirt and cleaned if necessary.
The effective clamping force must be calculated for every tension lever.
The optimum tension lever position is 90°.
The following hardness grade must be achieved before a "blank" tension lever is used: Hardened depth 0.3 + 0.2 HRC 50 +/- 2.

Follow safety instruction.
Assembly:The tension lever is attached to the piston of the rotary lever clamp and secured with a dowel pin. The tension lever is thus axially secured and secured against rotation.On request:Other sizes and types.Drawing reference:
Form A: Standard
Form B: Blank
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1857 Tension levers for rotary lever clamps 266 kB

Drawings (total overview)

Tension levers for rotary lever clamps

Tension levers for rotary lever clamps, Form A standard

More information

Drawings

Tension levers for rotary lever clamps, Form A standard
Tension levers for rotary lever clamps, Form A standard

Item selection/filter

Order No.FormForm definitionFor
piston Ø
travelB

HLRCADAcc.PriceOrder
K1857.12091Astandard120,9812691,5 on request
K1857.12131Astandard121,1212613,51,5 on request
K1857.12181Astandard121,97126181,5 on request
K1857.12221Astandard122,4512622,51,5 on request
K1857.16121Astandard160,78168122 on request
K1857.16181Astandard161,16168182 on request
K1857.16241Astandard161,6168242 on request
K1857.16301Astandard161,94168302 on request
K1857.20151Astandard201,482010152,5 on request
K1857.20221Astandard202,21201022,52,5 on request
K1857.20301Astandard202,952010302,5 on request
K1857.20371Astandard203,68201037,52,5 on request
K1857.25191Astandard251,262512,5193 on request
K1857.25281Astandard251,862512,5283 on request
K1857.25381Astandard252,522512,5383 on request
K1857.25471Astandard253,122512,5473 on request
K1857.32241Astandard322,563216244 on request
K1857.32361Astandard323,853216364 on request
K1857.32481Astandard325,133216484 on request
K1857.32601Astandard326,43216604 on request
K1857.40301Astandard403,054020305 on request
K1857.40451Astandard404,64020455 on request
K1857.40601Astandard406,14020605 on request
K1857.40751Astandard407,64020755 on request

Tension levers for rotary lever clamps, Form B blank

More information

Drawings

Tension levers for rotary lever clamps, Form B blank
Tension levers for rotary lever clamps, Form B blank

Item selection/filter

Order No.FormForm definitionFor
piston Ø
travelB

HLL1CADAcc.PriceOrder
K1857.12152Bblank121,64126159 on request
K1857.12242Bblank122,62126249 on request
K1857.16202Bblank161,291682012 on request
K1857.16322Bblank162,071683212 on request
K1857.20252Bblank202,4520102515 on request
K1857.20402Bblank203,9220104015 on request
K1857.25312Bblank252,12512,53118,8 on request
K1857.25502Bblank253,322512,55018,8 on request
K1857.32402Bblank324,2832164024 on request
K1857.32642Bblank326,8432166424 on request
K1857.40502Bblank405,0840205030 on request
K1857.40802Bblank408,140208030 on request