Product groups
Upper standard clamping jaws, Form B
K1490_O

Upper standard clamping jaws, Form B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nitrided and black oxidised.Note:The clamping jaws can be used for floating clamps to increase the clamping range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1490_O Upper standard clamping jaws, Form B 189 kB

Drawings

Upper standard clamping jaws, Form B

Item selection/filter

Order No.FormVersion 1B

B1H
clamping range
H1LL2CADAcc.PriceOrder
K1490.90012Bstandard upper jaw28150-122129,511,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33