Product groups

Item description/product images

DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Note:T-slot keys are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Application:The T-slot keys are screwed into a slot with the fixture components and then marked out on the counterpiece.Advantages:Very time-saving when mounting fixture components.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0954_A Slot guide nuts, Form A, single 169 kB

Drawings

T-slot keys, Form A, single

Item selection/filter

Order No.FormForm definitionBN=Slot widthB

HH1LCADAcc.PriceOrder
K0954.08X8Asingle888-20 on request
K0954.12X20Asingle201214630 on request
K0954.12X22Asingle221214630 on request
K0954.12X30Asingle301214630 on request
K0954.14X20Asingle201414630 on request
K0954.14X22Asingle221414630 on request
K0954.14X30Asingle301414630 on request
K0954.16X20Asingle201614630 on request
K0954.16X22Asingle221614630 on request
K0954.16X30Asingle301614630 on request
K0954.18X20Asingle201814630 on request
K0954.18X22Asingle221814630 on request
K0954.18X30Asingle301814630 on request
K0954.22X20Asingle202214630 on request
K0954.22X22Asingle222214630 on request
K0954.22X30Asingle302214630 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33