Product groups

Item description/product images

DescriptionMaterial:Polyamide.Version:white.Note:The washers are vibration dampers and protect the screw connection during e.g. pre-assembly.
The washers also protect the surface from damage.
Only suitable for threads with undercut i.e. ring bolts
Application:Press or twist the washers over the thread.Attention:When shim washers with rings bolts are used, the forces specified for the ring bolts cannot be guaranteed.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1526 Washers plastic captive 256 kB

Drawings

Washers plastic captive

Item selection/filter

Order No.D1

D2GHCADAcc.PriceOrder
K1526.054,310M50,5 on request
K1526.065,112M60,5 on request
K1526.086,214M80,5 on request
K1526.108,420M101 on request
K1526.129,820M121 on request
K1526.1613,528M161 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33