Product groups

Item description/product images

DescriptionMaterial:Cover cap polyamide, fibreglass reinforced.Version:Cover caps black or grey.Accessory:Angle sets Type B K2186.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2187 Cover caps for angle sets, type B 178 kB

Drawings

Cover caps for angle sets, type B

Item selection/filter

Order No.TypeVersion

Main
colour
A5BH1L1Suitable for

CADAcc.PriceOrder
K2187.0830301B30x30black28,5283030K2186.083030 on request
K2187.0830302B30x30grey28,5283030K2186.083030 on request
K2187.0830601B30x60black48286161K2186.083060 on request
K2187.0830602B30x60grey48286161K2186.083060 on request
K2187.1040401B40x40black36,53841,541,5K2186.104040 on request
K2187.1040402B40x40grey36,53841,541,5K2186.104040 on request
K2187.1045451B45x45black44,54250,550,5K2186.104545 on request
K2187.1045452B45x45grey44,54250,550,5K2186.104545 on request
K2187.1040801B40x80black64388080K2186.104080 on request
K2187.1040802B40x80grey64388080K2186.104080 on request
K2187.1045901B45x90black72439090K2186.104590 on request
K2187.1045902B45x90grey72439090K2186.104590 on request
K2187.1080801B80x80black657482,582,5K2186.108080 on request
K2187.1080802B80x80grey657482,582,5K2186.108080 on request
K2187.1090901B90x90black758894,594,5K2186.109090 on request
K2187.1090902B90x90grey758894,594,5K2186.109090 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33