Product groups

Item description/product images

DescriptionMaterial:Steel.Version:black, powder coated aluminium tone or electro zinc-plated.Note:Universal fastening element for a rigid connection and linkage of profiles, panel elements or lightweight shelving.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1043_Datasheet_32207_Angles--en 185 kB

Drawings

Angles

Item selection/filter

Order No.TypeMain
colour
Surface finish
body
ABD
for screw
L

TSlot
width
CADAcc.PriceOrder
K1043.061Iblackpowder-coated1530M63036 on request
K1043.062Ialuminium tonepowder-coated1530M63036 on request
K1043.063Isilvergalvanised1530M63036 on request
K1043.081Iblackpowder-coated2040M84058/10 on request
K1043.082Ialuminium tonepowder-coated2040M84058/10 on request
K1043.083Isilvergalvanised2040M84058/10 on request