Product groups
Spacer for holder for panel elements (Multiblock 25)
K2190

Spacer for holder for panel elements (Multiblock 25)

go back

Item description/product images

DescriptionMaterial:PA plastic.Version:Black or grey (type I similar to RAL 7042, type B similar to RAL 7004).Note:Space for attaching to the holder for panel elements. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.

The spacers can be combined by simply clipping them together (no further spacers can be clipped onto the spacer with A=2).
Drawing reference:
1) Not applicable when A=2 mm
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2190 Spacer for holder for panel elements (Multiblock 25) 228 kB

Drawings

Spacer for holder for panel elements (Multiblock 25)

Item selection/filter

Order No.Main
colour
A

TypeCADAcc.PriceOrder
K2190.120black2I on request
K2190.130black3I on request
K2190.150black5I on request
K2190.220grey2I on request
K2190.230grey3I on request
K2190.250grey5I on request
K2190.320grey2B on request
K2190.330grey3B on request
K2190.350grey5B on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33