Product groups

Item description/product images

DescriptionMaterial:Steel.Version:black, powder coated aluminium tone or electro zinc-plated.Note:Universal fastening element for a rigid connection and linkage of profiles, panel elements or lightweight shelving.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1042_Datasheet_32202_Straps--en 162 kB

Drawings

Straps

Item selection/filter

Order No.TypeMain
colour
Surface finish
body
ABD
for screw
L

TSlot
width
CADAcc.PriceOrder
K1042.061Iblackpowder-coated3030M66036 on request
K1042.062Ialuminium tonepowder-coated3030M66036 on request
K1042.063Isilvergalvanised3030M66036 on request
K1042.081B & Iblackpowder-coated4040M88058/10 on request
K1042.082B & Ialuminium tonepowder-coated4040M88058/10 on request
K1042.083B & Isilvergalvanised4040M88058/10 on request
K1042.101Bblackpowder-coated4545M89058/10 on request
K1042.102Baluminium tonepowder-coated4545M89058/10 on request
K1042.103Bsilvergalvanised4545M89058/10 on request