Product groups

Item description/product images

DescriptionMaterial:Angle die-cast aluminium.
Screws and slot nuts steel.
Version:Angle alu-tone.
Screws and slot nuts electro zinc-plated.
Note:Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking them off e.g. for mounting plates. The open side can be closed off with the end cap K2187.
Accessory:Cover caps K2187.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2186 Angle sets type B 220 kB
 K2187_Datasheet_32250_Angle_sets_Type_B--en 210 kB

Drawings

Angle sets type B

Item selection/filter

Order No.TypeSlot
width
Version

AA1A2A3A4BB1DHLNTCADAcc.PriceOrder
K2186.0830302B830x3021,79,5--22,528-6,427,227,286 on request
K2186.0830602B830x60511123114328-6,4575786 on request
K2186.1040402B1040x4029,520,5--29,538-93636105,5 on request
K2186.1045452B1045x453518,5--35,342-9,341,341,3109,5 on request
K2186.1040802B1040x80682035235938-97676108,5 on request
K2186.1045902B1045x90792239,5236743-98686109,5 on request
K2186.1080802B1080x8068,520352058,5744097676108 on request
K2186.1090902B1090x9078,5213922678845986861010 on request