Product groups
Toggle clamps vertical with flat foot and fixed clamping spindle
K1438

Toggle clamps vertical with flat foot and fixed clamping spindle

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:A neoprene thrust pad is supplied with version K1438.00800.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1431
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1438 Toggle clamps vertical with flat foot and fixed clamping spindle 357 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical with flat foot and fixed clamping spindle

Item selection/filter

Order No.hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1438.00800296°69°50800600 on request
K1438.015003108°70°10015001000 on request
K1438.02400190°70°15024001200 on request
K1438.03400190°70°20034001600 on request
K1438.04400190°70°25044001600 on request
K1438.054001100°50°28054001800 on request
Order No.A

A1A2A3BB1B4B5CC1DHLL1MCADAcc.PriceOrder
K1438.0080016296,514243417,52,521,810,54,89766,731,5M5x35 on request
K1438.015001935812,7274225329135,513575,735M6x50 on request
K1438.0240019358-3247-33217,57,117887,745,5M08x65 on request
K1438.0340032509-4564-442228,3218124,365M10x80 on request
K1438.04400325310-4564-551258,7226138,374M12x100 on request
K1438.0540050,876,212,7-69,895,2-882,131,812,3303197,5107,8M16x150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33