Product groups
Plastic grips rectangular with rectangular opening
K2113

Plastic grips rectangular with rectangular opening

go back

Item description/product images

DescriptionMaterial:PlasticVersion:Red, oil resistant.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2113 Plastic grips rectangular with rectangular opening 171 kB

Drawings

Plastic grips rectangular with rectangular opening

Item selection/filter

Order No.B

B1HH1Lfor
toggle clamp
CADAcc.PriceOrder
K2113.1102714114,282720110K1242.06000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33