Product groups
Toggle clamps vertical with angled foot and adjustable clamping spindle
K1259

Toggle clamps vertical with angled foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:A neoprene thrust pad is supplied with versions K1259.01000 and K1259.02000.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1441
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1259 Toggle clamps vertical with angled foot and adjustable clamping spindle 344 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical with angled foot and adjustable clamping spindle

Item selection/filter

Order No.hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1259.01000296°69°507001000500800 on request
K1259.020002108°70°100100020009001300 on request
K1259.036001106°67°100180036009001800 on request
Order No.A

A1A2A3BB1B2B3B5CC1DHLL1L2MCADAcc.PriceOrder
K1259.010001429--17,5281052,544104,9121673126M5x35 on request
K1259.020001935--2642116364135,5170793529,5M6x50 on request
K1259.036003551816355114,88,8382196,82441439370M8x60 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33