Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated and trivalent blue passivated.Note:Adapter plates can be used in combination with toggle clamps. They enable toggle clamps to be positioned flexibly.
The adapter plates are clamped to the machine table using eccentric clamp modules.
Advantages:Flexible movement and positioning.
Flexible height construction using the adapter block.
Easy assembly through the opening.
Accessory:Eccentric clamp modules K0754
Toggle clamp K….
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1211 Adapter plate round 239 kB

Drawings

Adapter plate round

Item selection/filter

Order No.Version 2BB1B2B3B4B5D

D1D2D3LL1L2L3L4L5L6RR1R2SCADAcc.PriceOrder
K1211.1145open403030386016,514511,5M5M61408141326381054258,55 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33