Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Foot plate and threaded spindle steel.
Anti-slip plate (NBR) 70 Shore.
Version:Foot plate painted yellow.
Threaded spindle electro zinc-plated.
Anti-slip plate black.
Note:High load rated steel swivel feet with yellow painted plate, optional with an anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

Supplied with matching nut.
Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0742 Swivel feet steel 187 kB

Drawings (total overview)

Swivel feet steel

Swivel feet, steel, Form A

More information

Drawings

Swivel feet, steel, Form A

Item selection/filter

Order No.FormDD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0742.005010X25A50M10165328142515 on request
K0742.005010X50A50M10167828145015 on request
K0742.005010X75A50M101610328147515 on request
K0742.005010X100A50M1016128281410015 on request
K0742.005010X125A50M1016153281412515 on request
K0742.005012X25A50M12165328142515 on request
K0742.005012X50A50M12167828145015 on request
K0742.005012X75A50M121610328147515 on request
K0742.005012X100A50M1216128281410015 on request
K0742.005012X125A50M1216153281412515 on request
K0742.005014X25A50M14165328142515 on request
K0742.005014X50A50M14167828145015 on request
K0742.005014X75A50M141610328147515 on request
K0742.005014X100A50M1416128281410015 on request
K0742.005014X125A50M1416153281412515 on request
K0742.006514X50A65M14178030145020 on request
K0742.006514X75A65M141710530147520 on request
K0742.006514X100A65M1417130301410020 on request
K0742.006514X125A65M1417155301412520 on request
K0742.006514X150A65M1417180301415020 on request
K0742.006516X50A65M16178030165020 on request
K0742.006516X75A65M161710530167520 on request
K0742.006516X100A65M1617130301610020 on request
K0742.006516X125A65M1617155301612520 on request
K0742.006516X150A65M1617180301615020 on request
K0742.006516X175A65M1617205301617520 on request
K0742.008016X50A80M1619,58333165030 on request
K0742.008016X75A80M1619,510833167530 on request
K0742.008016X100A80M1619,5133331610030 on request
K0742.008016X125A80M1619,5158331612530 on request
K0742.008016X150A80M1619,5183331615030 on request
K0742.008016X175A80M1619,5208331617530 on request
K0742.008016X200A80M1619,5233331620030 on request
K0742.008020X75A80M2019,511136177530 on request
K0742.008020X100A80M2019,5136361710030 on request
K0742.008020X125A80M2019,5161361712530 on request
K0742.008020X150A80M2019,5186361715030 on request
K0742.008020X175A80M2019,5211361717530 on request
K0742.008020X200A80M2019,5236361720030 on request
K0742.010016X50A100M16209343205035 on request
K0742.010016X75A100M162011843207535 on request
K0742.010016X100A100M1620143432010035 on request
K0742.010016X125A100M1620168432012535 on request
K0742.010016X150A100M1620193432015035 on request
K0742.010016X175A100M1620218432017535 on request
K0742.010016X200A100M1620243432020035 on request
K0742.010020X75A100M202011843207545 on request
K0742.010020X100A100M2020143432010045 on request
K0742.010020X125A100M2020168432012545 on request
K0742.010020X150A100M2020193432015045 on request
K0742.010020X175A100M2020218432017545 on request
K0742.010020X200A100M2020243432020045 on request
K0742.010024X75A100M242011944207555 on request
K0742.010024X100A100M2420144442010055 on request
K0742.010024X125A100M2420169442012555 on request
K0742.010024X150A100M2420194442015055 on request
K0742.010024X175A100M2420219442017555 on request
K0742.010024X200A100M2420244442020055 on request

Swivel feet steel, Form B

More information

Drawings

Swivel feet steel, Form B

Item selection/filter

Order No.Form

DD1HH1H2SSWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0742.105010X25B50M101656283142515 on request
K0742.105010X50B50M101681283145015 on request
K0742.105010X75B50M1016106283147515 on request
K0742.105010X100B50M10161312831410015 on request
K0742.105010X125B50M10161562831412515 on request
K0742.105012X25B50M121656283142515 on request
K0742.105012X50B50M121681283145015 on request
K0742.105012X75B50M1216106283147515 on request
K0742.105012X100B50M12161312831410015 on request
K0742.105012X125B50M12161562831412515 on request
K0742.105014X25B50M141656283142515 on request
K0742.105014X50B50M141681283145015 on request
K0742.105014X75B50M1416106283147515 on request
K0742.105014X100B50M14161312831410015 on request
K0742.105014X125B50M14161562831412515 on request
K0742.106514X50B65M141783303145020 on request
K0742.106514X75B65M1417108303147520 on request
K0742.106514X100B65M14171333031410020 on request
K0742.106514X125B65M14171583031412520 on request
K0742.106514X150B65M14171833031415020 on request
K0742.106516X50B65M161783303165020 on request
K0742.106516X75B65M1617108303167520 on request
K0742.106516X100B65M16171333031610020 on request
K0742.106516X125B65M16171583031612520 on request
K0742.106516X150B65M16171833031615020 on request
K0742.106516X175B65M16172083031617520 on request
K0742.108016X50B80M1619,586333165030 on request
K0742.108016X75B80M1619,5111333167530 on request
K0742.108016X100B80M1619,51363331610030 on request
K0742.108016X125B80M1619,51613331612530 on request
K0742.108016X150B80M1619,51863331615030 on request
K0742.108016X175B80M1619,52113331617530 on request
K0742.108016X200B80M1619,52363331620030 on request
K0742.108020X75B80M2019,5114363177530 on request
K0742.108020X100B80M2019,51393631710030 on request
K0742.108020X125B80M2019,51643631712530 on request
K0742.108020X150B80M2019,51893631715030 on request
K0742.108020X175B80M2019,52143631717530 on request
K0742.108020X200B80M2019,52393631720030 on request
K0742.110016X50B100M162096433205035 on request
K0742.110016X75B100M1620121433207535 on request
K0742.110016X100B100M16201464332010035 on request
K0742.110016X125B100M16201714332012535 on request
K0742.110016X150B100M16201964332015035 on request
K0742.110016X175B100M16202214332017535 on request
K0742.110016X200B100M16202464332020035 on request
K0742.110020X75B100M2020121433207545 on request
K0742.110020X100B100M20201464332010045 on request
K0742.110020X125B100M20201714332012545 on request
K0742.110020X150B100M20201964332015045 on request
K0742.110020X175B100M20202214332017545 on request
K0742.110020X200B100M20202464332020045 on request
K0742.110024X75B100M2420122443207555 on request
K0742.110024X100B100M24201474432010055 on request
K0742.110024X125B100M24201724432012555 on request
K0742.110024X150B100M24201974432015055 on request
K0742.110024X175B100M24202224432017555 on request
K0742.110024X200B100M24202474432020055 on request

Information about this article

Unlike classic swivel feet, the swivel feet from KIPP and levelling feet are mounted from the top in a ball socket with a ball on the thread spindle. This has the advantage of a higher angle of inclination (up to 30°). The swivel foot is painted yellow and is made from steel. The threaded spindle is electro zinc-plated. Anti-slip plates (70 Shore) are also available as an option in the online shop. The swivel feet are supplied with a suitable nut.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33