Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Foot plate and threaded spindle in steel.Version:Foot plate and threaded spindle electro zinc-plated.Note:The threaded spindle is pressed into the rotatable base.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0678 Levelling feet 199 kB

Drawings (total overview)

Levelling feet

Levelling feet without hole

More information

Drawings

Levelling feet without hole

Item selection/filter

Order No.Version 1DD1HH1LSWCADAcc.PriceOrder
K0678.03008X016without hole30M811271613 on request
K0678.03008X020without hole30M811312013 on request
K0678.03008X030without hole30M811413013 on request
K0678.03008X040without hole30M811514013 on request
K0678.03008X050without hole30M811615013 on request
K0678.03010X016without hole30M1012,528,51617 on request
K0678.03010X020without hole30M1012,532,52017 on request
K0678.03010X030without hole30M1012,542,53017 on request
K0678.03010X040without hole30M1012,552,54017 on request
K0678.03010X050without hole30M1012,562,55017 on request
K0678.03010X060without hole30M1012,572,56017 on request
K0678.04008X016without hole40M811271613 on request
K0678.04008X020without hole40M811312013 on request
K0678.04008X030without hole40M811413013 on request
K0678.04008X040without hole40M811514013 on request
K0678.04008X050without hole40M811615013 on request
K0678.04010X016without hole40M1011271617 on request
K0678.04010X020without hole40M1011312017 on request
K0678.04010X030without hole40M1011413017 on request
K0678.04010X040without hole40M1011514017 on request
K0678.04010X050without hole40M1011615017 on request
K0678.04010X060without hole40M1011716017 on request
K0678.05008X016without hole50M812,528,51613 on request
K0678.05008X020without hole50M812,532,52013 on request
K0678.05008X030without hole50M812,542,53013 on request
K0678.05008X040without hole50M812,552,54013 on request
K0678.05008X050without hole50M812,562,55013 on request
K0678.05010X016without hole50M1014301617 on request
K0678.05010X020without hole50M1014342017 on request
K0678.05010X030without hole50M1014443017 on request
K0678.05010X040without hole50M1014544017 on request
K0678.05010X050without hole50M1014645017 on request
K0678.05010X060without hole50M1014746017 on request
K0678.06008X016without hole60M813,529,51613 on request
K0678.06008X020without hole60M813,533,52013 on request
K0678.06008X030without hole60M813,543,53013 on request
K0678.06008X040without hole60M813,553,54013 on request
K0678.06008X050without hole60M813,563,55013 on request
K0678.06010X016without hole60M1015311617 on request
K0678.06010X020without hole60M1015352017 on request
K0678.06010X030without hole60M1015453017 on request
K0678.06010X040without hole60M1015554017 on request
K0678.06010X050without hole60M1015655017 on request
K0678.06010X060without hole60M1015756017 on request

Levelling feet with hole

More information

Drawings

Levelling feet with hole

Item selection/filter

Order No.Version 1ADD1D2HH1LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0678.13008X016with hole24,330M84112716132,5 on request
K0678.13008X020with hole24,330M84113120132,5 on request
K0678.13008X030with hole24,330M84114130132,5 on request
K0678.13008X040with hole24,330M84115140132,5 on request
K0678.13008X050with hole24,330M84116150132,5 on request
K0678.13010X016with hole24,330M10412,528,516173,5 on request
K0678.13010X020with hole24,330M10412,532,520173,5 on request
K0678.13010X030with hole24,330M10412,542,530173,5 on request
K0678.13010X040with hole24,330M10412,552,540173,5 on request
K0678.13010X050with hole24,330M10412,562,550173,5 on request
K0678.13010X060with hole24,330M10412,572,560173,5 on request
K0678.14008X016with hole3040M85112716132,5 on request
K0678.14008X020with hole3040M85113120132,5 on request
K0678.14008X030with hole3040M85114130132,5 on request
K0678.14008X040with hole3040M85115140132,5 on request
K0678.14008X050with hole3040M85116150132,5 on request
K0678.14010X016with hole3040M105112716173,5 on request
K0678.14010X020with hole3040M105113120173,5 on request
K0678.14010X030with hole3040M105114130173,5 on request
K0678.14010X040with hole3040M105115140173,5 on request
K0678.14010X050with hole3040M105116150173,5 on request
K0678.14010X060with hole3040M105117160173,5 on request
K0678.15008X016with hole3550M85,512,528,516132,5 on request
K0678.15008X020with hole3550M85,512,532,520132,5 on request
K0678.15008X030with hole3550M85,512,542,530132,5 on request
K0678.15008X040with hole3550M85,512,552,540132,5 on request
K0678.15008X050with hole3550M85,512,562,550132,5 on request
K0678.15010X016with hole3550M105,5143016173,5 on request
K0678.15010X020with hole3550M105,5143420173,5 on request
K0678.15010X030with hole3550M105,5144430173,5 on request
K0678.15010X040with hole3550M105,5145440173,5 on request
K0678.15010X050with hole3550M105,5146450173,5 on request
K0678.15010X060with hole3550M105,5147460173,5 on request
K0678.16008X016with hole4660M85,513,529,516132,5 on request
K0678.16008X020with hole4660M85,513,533,520132,5 on request
K0678.16008X030with hole4660M85,513,543,530132,5 on request
K0678.16008X040with hole4660M85,513,553,540132,5 on request
K0678.16008X050with hole4660M85,513,563,550132,5 on request
K0678.16010X016with hole4660M105,5153116173,5 on request
K0678.16010X020with hole4660M105,5153520173,5 on request
K0678.16010X030with hole4660M105,5154530173,5 on request
K0678.16010X040with hole4660M105,5155540173,5 on request
K0678.16010X050with hole4660M105,5156550173,5 on request
K0678.16010X060with hole4660M105,5157560173,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33