Product groups
Hollow screws for steel levelling feet
K2346

Hollow screws for steel levelling feet

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated or black phosphated.Note:Levelling feet consist of a plate and a threaded spindle.
The matching plate must be selected based on the inside diameter D1.
On request:Hollow screw with small hex size.Accessory:Plate K2347.
Nut K2348.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2346 Hollow screws for steel levelling feet 186 kB
 Montageanleitung-Stellfuss-Hohlschraube-27793-K2345_EN 192 kB

Drawings

Hollow screws for steel levelling feet

Item selection/filter

Order No.Surface finish
body
D

D1HH1LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2346.112413X085galvanisedM24x21310515852460 on request
K2346.113622X095galvanisedM36x22212015954190 on request
K2346.113622X170galvanisedM36x222195151704190 on request
K2346.122413X085phosphatedM24x21310515852460 on request
K2346.123622X095phosphatedM36x22212015954190 on request
K2346.123622X170phosphatedM36x222195151704190 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33