Product groups
Adjustment plugs, plastic with non-slip inserts for round and square tubes
K2034

Adjustment plugs, plastic with non-slip inserts for round and...

go back

Item description/product images

DescriptionMaterial:Body polyamide.
Non-slip inserts polyurethane.
Version:Body black.Note:There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.

Forms A and B: from 60 mm with fitted threaded shell.
Application:The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Particularly suitable for preventing sliding on smooth floors.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2034 Adjustment plugs, plastic with non-slip inserts for round and square tubes 218 kB

Drawings (total overview)

Adjustment plugs, plastic with non-slip inserts for round and square tubes

Adjustment plugs, plastic with non-slip inserts for round and square tubes, Form A, round

More information

Drawings

Adjustment plugs, plastic with non-slip inserts for round and square tubes, Form A, round

Item selection/filter

Order No.Version 2FormForm definitionDD1

HH1LL1L2SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2034.00251520for round tubesAround25M165519,72229241,5Ø25x1,5-2 on request
K2034.00301015for round tubesAround30M225519,729-283Ø30x1-1,5 on request
K2034.00301520for round tubesAround30M22552729-282,5Ø30x1,5-2 on request
K2034.00321520for round tubesAround32M225519,729-283Ø32x1,5-2 on request
K2034.00351520for round tubesAround35M225529,329-283Ø35x1,5-2 on request
K2034.00352025for round tubesAround35M225529,329-283Ø35x2-2,5 on request
K2034.00381520for round tubesAround38M225529,329-283Ø38x1,5-2 on request
K2034.00401520for round tubesAround40M225529,329-283Ø40x1,5-2 on request
K2034.00402025for round tubesAround40M225529,329-283Ø40x2-2,5 on request
K2034.00421520for round tubesAround42M305529,331-413Ø42x1,5-2 on request
K2034.00451520for round tubesAround45M305529,331-413Ø45x1,5-2 on request
K2034.00501520for round tubesAround50M305529,331-413Ø50x1,5-2 on request
K2034.00511220for round tubesAround50,8M305529,331-413Ø50,8x1,2-2 on request
K2034.00601520for round tubesAround60S42X261034,740-583Ø60x1,5-2 on request
K2034.00801520for round tubesAround80S56X261034,740-743Ø80x1,5-2 on request

Adjustment plugs, plastic with non-slip inserts for round and square tubes, Form B, square

More information

Drawings

Adjustment plugs, plastic with non-slip inserts for round and square tubes, Form B, square

Item selection/filter

Order No.Version 2FormForm definitionAD1

HH1LL1L2SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2034.25251015for square tubingBsquare25M16552022,529241,525x25x1-1,5 on request
K2034.25251520for square tubingBsquare25M16552022,529241,525x25x1,5-2 on request
K2034.30301015for square tubingBsquare30M225519,529-28330x30x1-1,5 on request
K2034.30301520for square tubingBsquare30M225519,529-28330x30x1,5-2 on request
K2034.35351520for square tubingBsquare35M225529,329-28335x35x1,5-2 on request
K2034.35352025for square tubingBsquare35M225529,329-28335x35x2-2,5 on request
K2034.40401520for square tubingBsquare40M225529,329-28340x40x1,5-2 on request
K2034.40402025for square tubingBsquare40M225529,329-28340x40x2-2,5 on request
K2034.45451520for square tubingBsquare45M305529,331-41345x45x1,5-2 on request
K2034.50501520for square tubingBsquare50M305529,331-41350x50x1,5-2 on request
K2034.50502025for square tubingBsquare50M305529,331-41350x50x2-2,5 on request
K2034.60601520for square tubingBsquare60S42X261034,837-581,7560x60x1,5-2 on request

Adjustment plugs, plastic with non-slip inserts for round and square tubes, Form C, rectangular

More information

Drawings

Adjustment plugs, plastic with non-slip inserts for round and square tubes, Form C, rectangular

Item selection/filter

Order No.Version 2FormForm definitionABD1

HH1LL1SWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2034.60401520-Crectangular6040M2255292928460x40x1,5-2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33