Product groups

Ball grips

go back

Ball handles

Ball handles are levers with a ball knob fastened at both ends. They are used for clamping or as a retainer element on assemblies or adjustment units. These elements are used in mechanical engineering and assembly construction. Ball handles are ergonomic operating parts for clamping and positioning parts.
An alternative to spherical knobs is the use of grip balls. These are available in different sizes and colours - with internal or external threads
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33