Product groups

Hinges

Hinges are used as holding elements for doors and flaps in force-actuated opening and closing positions. They can also be found in containers for closing all types of opening mechanisms in the general mechanical engineering industry.
The hinge works with a joint connected to a pin which rotate relative to each other.
The hinges are available in a wide variety of materials: plastic, aluminium die cast or steel. By means of screw-on holes, the hinges can be mounted to the designated surface.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33