Product groups

Ball-end thrust screw

go back

Ball-end thrust screws

Ball pressure screws are used as clamping elements or positioning elements for clamping workpieces. Used in industrial production equipment for machine tools.
The clamping force can be transferred by the screw's thread. The ball at the end of the screw is used to apply exact pressure at this point.
The ball pressure screws comprise a standard screw with a flanged ball at the end of the thread.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33