Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:

Ball thermoset PF 31.
Bush and screw steel or stainless steel 1.4305.

Version:Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0726 Ball grips revolving 147 kB

Drawings (total overview)

Ball grips revolving

Ball grips revolving with internal thread

More information

Drawings

Ball grips revolving with internal thread

Item selection/filter

Order No.

Component
material
BDD1D2HH1H2SW1TCADAcc.PriceOrder
K0726.060steel5M6251022,5155812,5 on request
K0726.080steel6M8321329,51961015 on request
K0726.100steel8M104016372481319 on request
K0726.120steel10M1250204731121721,5 on request
K0726.1060stainless steel5M6251022,5155812,5 on request
K0726.1080stainless steel6M8321329,51961015 on request
K0726.1100stainless steel8M104016372481319 on request
K0726.1120stainless steel10M1250204731121721,5 on request

Ball grips revolving with external thread

More information

Drawings

Ball grips revolving with external thread

Item selection/filter

Order No.

Component
material
BDD1D2HH1H2LSW1SW2CADAcc.PriceOrder
K0726.061steel5M6251022,51551183 on request
K0726.081steel6M8321329,519613104 on request
K0726.101steel8M1040163724814135 on request
K0726.121steel10M12502047311221176 on request
K0726.1061stainless steel5M6251022,51551183 on request
K0726.1081stainless steel6M8321329,519613104 on request
K0726.1101stainless steel8M1040163724814135 on request
K0726.1121stainless steel10M12502047311221176 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33