Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:PaintedNote:For step block sets, see K2421.
Step blocks can also be used together with stepped-heel clamp straps K2422.

Vertical step height: 4.65 mm
Horizontal step height: 2.3 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2420 Step blocks 143 kB

Drawings

Step blocks

Item selection/filter

Order No.BHSupport height
max.
Support height
min.
CADAcc.PriceOrder
K2420.01193251220.00 €
K2420.0235,565107390.00 €
K2420.0368130208710.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33