Product groups

Item description/product images

DescriptionMaterial:Carbon steel and ductile iron.Version:Tempered and black oxidised.
Wedge faces fine machined.
Note:Fine adjustment by knurled screw or Allen key. Therefore vertical movement without lateral displacement. Especially suitable for marking or machining heavy parts. Ball handle K1961-01 is added to each height wedge.

H min is reached by removing the baseplate.
Drawing reference:
1) centring hole for K1961
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1945 Wedge supports 301 kB

Drawings

Wedge supports

Item selection/filter

Order No.Clamp rangeBB1HH1H2LSWtravel per
spindle
rotation
F
kN
CADAcc.PriceOrder
K1945.5055 - 6863405568763130,8640  on request
K1945.100100 - 1251156010012520125241,16100  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33