Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Tempered to 1100-1200 N/mm², black oxidised.Drawing reference:
1) rounded insert
2) cone insert
3) prism insert
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0826 Inserts 104 kB

Drawings (total overview)

Inserts

Rounded insert

More information

Drawings

Rounded insert

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K0826.01Rounded insert on request

Cone insert

More information

Drawings

Cone insert

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K0826.02Cone insert on request

Prism Insert

More information

Drawings

Prism Insert

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K0826.03Prism insert on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33